Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-speed access and chip select times – 45/55/70/90/120ns (max.)
  • Low-power consumption
  • Battery backup operation – 2V data retention voltage
  • Produced with advanced CMOS high-performance technology
  • CMOS process virtually eliminates alpha particle soft-error rates
  • Input and output directly TTL-compatible
  • Static operation: no clocks or refresh required
  • Available in 24-pin (300 or 600 mil) ceramic DIP package
  • Military product compliant to MIL-STD-833, Class B

Description

The 84036 (6116 SRAM) is organized as 2K x 8. This part offers a reduced power standby mode.The low-power version also offers a battery backup data retention capability where the circuit typically consumes only 1µW to 4µW operating off a 2V battery. All inputs and outputs are TTL-compatible. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
8403608JAObsoleteN/AOut of StockCDIP24#MNoTube
8403608LAObsoleteN/AOut of StockCDIP24#MNoTube
8403609JAObsoleteN/AOut of StockCDIP24#MNoTube
8403609LAObsoleteN/AOut of StockCDIP24#MNoTube
8403610JAObsoleteN/AOut of StockCDIP24#MNoTube
8403610LAObsoleteN/AOut of StockCDIP24#MNoTube
8403611JAObsoleteN/AIn StockCDIP24#MNoTube
8403611LAObsoleteN/AIn StockCDIP24#MNoTube
8403612JAObsoleteN/AOut of StockCDIP24#MNoTube
8403612LAObsoleteN/AIn StockCDIP24#MNoTube
8403613JAObsoleteN/AOut of StockCDIP24#MNoTube
8403613LAObsoleteN/AOut of StockCDIP24#MNoTube
8403615JAObsoleteN/AOut of StockCDIP24#MNoTube
8403615LAObsoleteN/AOut of StockCDIP24#MNoTube
8403616JAObsoleteN/AOut of StockCDIP24#MNoTube
8403616LAObsoleteN/AOut of StockCDIP24#MNoTube

Support Communities

  1. binary too big if emwin font is included

    When using emWin library, if I use GUI_DispString() or other font-involved function, the binary size is easily overflowed and get the following errors. ld.exe: xxxx.elf section `.text' will not fit in region `ROM' ld.exe: region `ROM' overflowed by 48864 bytes How can I make font ...

    Jan 12, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?