Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 5Ω A/B bidirectional switch
  • Isolation under power-off conditions
  • Overvoltage tolerant
  • Latch-up performance exceeds 100mA
  • VCC = 2.3V to 3.6V, normal range
  • ESD >2000V per MIL-STD-883, Method 3015
  • >200V using
  • Machine model (C = 200pF, R = 0)
  • Available in 48-pin TSSOP packages

Description

The 74CBTLV16245 16-bit bus switch has standard 16245 pinouts. The device is organized as dual 8-bit low resistance switches with independent Output Enable (xOE) control inputs. The 74CBTLV16245 operates at -40 °C to +85 °C.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
74CBTLV16245PAGObsoleteN/AIn StockTSSOP48#CYesTube1
74CBTLV16245PAG8ObsoleteN/AIn StockTSSOP48#CYesReel1
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?