Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pin and functionally compatible with 720X family
  • Low power consumption
  • Ultra high speed—12ns access time
  • Asynchronous and simultaneous read and write
  • Fully expandable by both word depth and/or bit width
  • Status Flags: Empty, Half-Full, Full
  • Auto-retransmit capability
  • MIL-STD-883, Class B available in 28 pin (600 mil) Cerdip and 32 pin LCC packages
  • Industrial temperature range (–40C to +85C) is available
  • Available in 28 pin PDIP (600 mil), and 32 pin PLCC packages

Description

The 7207 is a 32K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)9
Density (Kb)288
Pkg. CodePLG32
InterfaceAsynchronous
I/O Type5.0 V TTL
Organization32K x 9
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureUni-directional
Access Time (ns)15, 20

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PLCC13.97 x 11.43 x 2.79321.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
7207L15JGActiveN/AOut of StockPLCC1ku | $46.5632#CYesTube3TAIWANTAIWAN, USA
7207L15JG8ActiveN/AOut of StockPLCC1ku | $46.5632#CYesReel3TAIWANTAIWAN, USA
7207L20JGI8ActiveN/AOut of StockPLCC1ku | $49.8632#IYesReel3TAIWANTAIWAN, USA
7207L15JObsoleteN/AOut of StockPLCC32#CNoTube3
7207L15J8ObsoleteN/AOut of StockPLCC32#CNoReel3
7207L15PObsoleteN/AOut of StockPDIP28#CNoTube1
7207L15PDGObsoleteN/AOut of StockPDIP28#CYesTube1
7207L20DBObsoleteN/AOut of StockCDIP28#MNoTube1
7207L20JObsoleteN/AOut of StockPLCC32#CNoTube3
7207L20J8ObsoleteN/AOut of StockPLCC32#CNoReel3
7207L20JGIObsoleteN/AOut of StockPLCC32#IYesTube3
7207L20LBObsoleteN/AOut of StockLCC32#MNoTube1
7207L20LB8ObsoleteN/AOut of StockLCC32#MNoReel1
7207L20PObsoleteN/AOut of StockPDIP28#CNoTube1
7207L25JObsoleteN/AOut of StockPLCC32#CNoTube3
7207L25J8ObsoleteN/AOut of StockPLCC32#CNoReel3
7207L25JIObsoleteN/AOut of StockPLCC32#INoTube3
7207L25JI8ObsoleteN/AOut of StockPLCC32#INoReel3
7207L25PObsoleteN/AOut of StockPDIP28#CNoTube1
7207L25PIObsoleteN/AOut of StockPDIP28#INoTube1
7207L30DBObsoleteN/AOut of StockCDIP28#MNoTube1
7207L30LBObsoleteN/AOut of StockLCC32#MNoTube1
7207L30LB8ObsoleteN/AOut of StockLCC32#MNoReel1
7207L35JObsoleteN/AOut of StockPLCC32#CNoTube3
7207L35J8ObsoleteN/AOut of StockPLCC32#CNoReel3
7207L35PObsoleteN/AOut of StockPDIP28#CNoTube1
7207L50JObsoleteN/AOut of StockPLCC32#CNoTube3
7207L50J8ObsoleteN/AOut of StockPLCC32#CNoReel3
7207L50PObsoleteN/AOut of StockPDIP28#CNoTube1

Support Communities

  1. Looking for RH850G3KH User’s Manual: Software (R01US0164E)

    Hello everyone, I'm looking for the following manual but i couldn't find it at renesas site or using google search : RH850G3KH User’s Manual: Software (R01US0164E) can someone give me some insights where to find it ? Thanks in advance.

    Sep 29, 2016
  2. Enable CAN on CA55 on s4sk

    Hi, We want to make CAN work on CA55 on s4sk as well. I applied the two patches to the v5.4 tag code. However, there is an error in the kernel log under DomD as follows: OF: /soc/can@dff50000: could not find phandle Steps: 1. according ...

    Mar 12, 2025
  3. Handle vs. Callback functions

    Hi Dialog, I don't understand the difference between handle functions and callback functions in the SDK. For example, in multi-link demo there is a function bd_addr_write_cb() and in the associated service dlg_ml is a function handle_write_req. Both are stored in dlg_mls ...

    Dec 6, 2016
View All Results from Support Communities (13)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?