Features
- Pin and functionally compatible with 720X family
- Low power consumption
- Ultra high speed—12ns access time
- Asynchronous and simultaneous read and write
- Fully expandable by both word depth and/or bit width
- Status Flags: Empty, Half-Full, Full
- Auto-retransmit capability
- MIL-STD-883, Class B available in 28 pin (300 & 600 mil) Cerdip package
- Industrial temperature range (–40C to +85C) is available
- Available in 28 pin SOIC, PDIP (300 & 600 mil), and 32 pin PLCC packages
Description
The 7201 is a 512 x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.
Parameters
| Attributes | Value |
|---|---|
| Core Voltage (V) | 5 |
| Bus Width (bits) | 9 |
| Density (Kb) | 4 |
| Pkg. Code | PEG28, PLG32 |
| Interface | Asynchronous |
| I/O Type | 5.0 V TTL |
| Organization | 512 x 9 |
| Temp. Range (°C) | -40 to 85°C, 0 to 70°C |
| Architecture | Uni-directional |
| Access Time (ns) | 12, 15 |
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type | Moisture Sensitivity Level (MSL) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7201LA12JG | Active | Available | In Stock | PLCC | 1ku | $7.51 | 32# | C | Yes | Tube | 3 | TAIWAN | TAIWAN, USA |
| 7201LA12SOG | Active | Available | In Stock | SOIC | 1ku | $8.23 | 28# | C | Yes | Tube | 3 | TAIWAN | TAIWAN, USA |
| 7201LA12SOG8 | Active | N/A | Out of Stock | SOIC | 1ku | $8.23 | 28# | C | Yes | Reel | 3 | TAIWAN | TAIWAN, USA |
| 7201LA15JGI | Active | Available | In Stock | PLCC | 1ku | $7.51 | 32# | I | Yes | Tube | 3 | TAIWAN | TAIWAN, USA |
| 7201LA15JGI8 | Active | N/A | Out of Stock | PLCC | 1ku | $7.51 | 32# | I | Yes | Reel | 3 | TAIWAN | TAIWAN, USA |
| 7201LA15SOGI | Active | Available | Out of Stock | SOIC | 1ku | $8.23 | 28# | I | Yes | Tube | 3 | TAIWAN | TAIWAN, USA |
| 7201LA15SOGI8 | Active | N/A | Out of Stock | SOIC | 1ku | $8.23 | 28# | I | Yes | Reel | 3 | TAIWAN | TAIWAN, USA |
| 7201LA12J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 1 | |||
| 7201LA12J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 1 | |||
| 7201LA12JG8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | Yes | Reel | 3 | |||
| 7201LA12P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA12PDG | Obsolete | N/A | Out of Stock | PDIP | 28# | C | Yes | Tube | 1 | |||
| 7201LA12SO | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Tube | 3 | |||
| 7201LA12SO8 | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Reel | 3 | |||
| 7201LA12TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA12TPG | Obsolete | N/A | In Stock | PDIP | 28# | C | Yes | Tube | 1 | |||
| 7201LA15J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 1 | |||
| 7201LA15J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 1 | |||
| 7201LA15JI | Obsolete | N/A | Out of Stock | PLCC | 32# | I | No | Tube | 1 | |||
| 7201LA15JI8 | Obsolete | N/A | Out of Stock | PLCC | 32# | I | No | Reel | 1 | |||
| 7201LA15P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA15PI | Obsolete | N/A | Out of Stock | PDIP | 28# | I | No | Tube | 1 | |||
| 7201LA15SO | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Tube | 3 | |||
| 7201LA15SO8 | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Reel | 3 | |||
| 7201LA15SOI | Obsolete | N/A | Out of Stock | SOIC | 28# | I | No | Tube | 3 | |||
| 7201LA15SOI8 | Obsolete | N/A | Out of Stock | SOIC | 28# | I | No | Reel | 3 | |||
| 7201LA15TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA15TPI | Obsolete | N/A | Out of Stock | PDIP | 28# | I | No | Tube | 1 | |||
| 7201LA20DB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7201LA20J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 1 | |||
| 7201LA20J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 1 | |||
| 7201LA20LB | Obsolete | N/A | Out of Stock | LCC | 32# | M | No | Tube | 1 | |||
| 7201LA20LB8 | Obsolete | N/A | Out of Stock | LCC | 32# | M | No | Reel | 1 | |||
| 7201LA20P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA20SO | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Tube | 3 | |||
| 7201LA20SO8 | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Reel | 3 | |||
| 7201LA20TDB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7201LA20TP | Obsolete | N/A | In Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA25J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 1 | |||
| 7201LA25J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 1 | |||
| 7201LA25JI | Obsolete | N/A | Out of Stock | PLCC | 32# | I | No | Tube | 1 | |||
| 7201LA25JI8 | Obsolete | N/A | Out of Stock | PLCC | 32# | I | No | Reel | 1 | |||
| 7201LA25P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA25PI | Obsolete | N/A | Out of Stock | PDIP | 28# | I | No | Tube | 1 | |||
| 7201LA25SO | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Tube | 3 | |||
| 7201LA25SO8 | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Reel | 3 | |||
| 7201LA25SOI | Obsolete | N/A | Out of Stock | SOIC | 28# | I | No | Tube | 3 | |||
| 7201LA25SOI8 | Obsolete | N/A | Out of Stock | SOIC | 28# | I | No | Reel | 3 | |||
| 7201LA25TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA25TPI | Obsolete | N/A | Out of Stock | PDIP | 28# | I | No | Tube | 1 | |||
| 7201LA30DB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7201LA30LB | Obsolete | N/A | Out of Stock | LCC | 32# | M | No | Tube | 1 | |||
| 7201LA30LB8 | Obsolete | N/A | Out of Stock | LCC | 32# | M | No | Reel | 1 | |||
| 7201LA30TDB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7201LA35J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 1 | |||
| 7201LA35J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 1 | |||
| 7201LA35P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA35SO | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Tube | 3 | |||
| 7201LA35SO8 | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Reel | 3 | |||
| 7201LA35TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA50DB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7201LA50J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 1 | |||
| 7201LA50J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 1 | |||
| 7201LA50P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA50SO | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Tube | 3 | |||
| 7201LA50SO8 | Obsolete | N/A | Out of Stock | SOIC | 28# | C | No | Reel | 3 | |||
| 7201LA50TDB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7201LA50TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7201LA80DB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7201LA80TDB | Obsolete | N/A | In Stock | CDIP | 28# | M | No | Tube | 1 |
Filters
Applied Filters
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- End Of Life NoticePDF 160 KB Jul 06, 2021
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 223 KB 7WDXRDKU4E7E-5-41816 Oct 07, 2006
- Application NotePDF 109 KB 7WDXRDKU4E7E-5-37118 Aug 01, 2006
- Product Change NoticePDF 38 KB 7WDXRDKU4E7E-5-41815 Aug 04, 2005
- Product Change NoticePDF 16 KB 7WDXRDKU4E7E-5-41818 Jul 22, 2005
- Product Change NoticePDF 47 KB 7WDXRDKU4E7E-5-41814 Apr 29, 2005
- Product Change NoticePDF 35 KB 7WDXRDKU4E7E-5-41742 Apr 29, 2005
- Product Change NoticePDF 42 KB 7WDXRDKU4E7E-5-41808 Jan 25, 2005
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 109 KB 7WDXRDKU4E7E-5-37118 Aug 01, 2006
Application Notes & White Papers (3)
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- End Of Life NoticePDF 160 KB Jul 06, 2021View More (36)
Product Notices (PCN, EOL, etc) (36)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
DA14580 Basic Kit SDK
Questions about the 580 DSPS peripheral mode FW code I would like to use as the starting point for our custom embedded software development. As of right now, i would like to understand the mechanism of how Keil IDE or SmartSnippets which downloads the FW bit stream from the Host ...
Oct 15, 2016 -
RTOS for Dummies like me
RTOS for Dummies like me
Nov 27, 2007 -
about the UART listening for a while
Hi Dialog, I want to make an application with the following functions: 1. listening for 5 to 10 seconds waiting for the UART to receive some data. We need to put these data into an array. Also we need to repeated these data to sent through the UART after decoding ...
Nov 29, 2016