Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
70V35 - 8K x 18 3.3V Dual-Port RAM
  • Notes:Difference in core voltage

Description

This product is obsolete.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70P35L20BFObsoleteN/AOut of StockCABGA100#CNoTray
70P35L20BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P35L20BFIObsoleteN/AOut of StockCABGA100#INoTray
70P35L20BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P35L20BYObsoleteN/AOut of StockCABGA100#CNoTray
70P35L20BYIObsoleteN/AOut of StockCABGA100#INoTray
70P35L20BZObsoleteN/AOut of StockCABGA108#CNoTray
70P35L20BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P35L20BZIObsoleteN/AOut of StockCABGA108#INoTray
70P35L20BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P35L20PFObsoleteN/AOut of StockTQFP100#CNoTray
70P35L20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P35L20PFIObsoleteN/AOut of StockTQFP100#INoTray
70P35L20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P35L25BFObsoleteN/AOut of StockCABGA100#CNoTray
70P35L25BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P35L25BFIObsoleteN/AOut of StockCABGA100#INoTray
70P35L25BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P35L25BYObsoleteN/AOut of StockCABGA100#CNoTray
70P35L25BYIObsoleteN/AOut of StockCABGA100#INoTray
70P35L25BZObsoleteN/AOut of StockCABGA108#CNoTray
70P35L25BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P35L25BZIObsoleteN/AOut of StockCABGA108#INoTray
70P35L25BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P35L25PFObsoleteN/AOut of StockTQFP100#CNoTray
70P35L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P35L25PFIObsoleteN/AOut of StockTQFP100#INoTray
70P35L25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P35L35BFObsoleteN/AOut of StockCABGA100#CNoTray
70P35L35BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P35L35BFIObsoleteN/AOut of StockCABGA100#INoTray
70P35L35BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P35L35BYObsoleteN/AOut of StockCABGA100#CNoTray
70P35L35BYIObsoleteN/AOut of StockCABGA100#INoTray
70P35L35BZObsoleteN/AOut of StockCABGA108#CNoTray
70P35L35BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P35L35BZIObsoleteN/AOut of StockCABGA108#INoTray
70P35L35BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P35L35PFObsoleteN/AOut of StockTQFP100#CNoTray
70P35L35PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P35L35PFIObsoleteN/AOut of StockTQFP100#INoTray
70P35L35PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P35L45BFObsoleteN/AOut of StockCABGA100#CNoTray
70P35L45BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P35L45BFIObsoleteN/AOut of StockCABGA100#INoTray
70P35L45BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P35L45BYObsoleteN/AOut of StockCABGA100#CNoTray
70P35L45BYIObsoleteN/AOut of StockCABGA100#INoTray
70P35L45BZObsoleteN/AOut of StockCABGA108#CNoTray
70P35L45BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P35L45BZIObsoleteN/AOut of StockCABGA108#INoTray
70P35L45BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P35L45PFObsoleteN/AOut of StockTQFP100#CNoTray
70P35L45PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P35L45PFIObsoleteN/AOut of StockTQFP100#INoTray
70P35L45PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P35S20BFObsoleteN/AOut of StockCABGA100#CNoTray
70P35S20BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P35S20BFIObsoleteN/AOut of StockCABGA100#INoTray
70P35S20BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P35S20BYObsoleteN/AOut of StockCABGA100#CNoTray
70P35S20BYIObsoleteN/AOut of StockCABGA100#INoTray
70P35S20BZObsoleteN/AOut of StockCABGA108#CNoTray
70P35S20BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P35S20BZIObsoleteN/AOut of StockCABGA108#INoTray
70P35S20BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P35S20PFObsoleteN/AOut of StockTQFP100#CNoTray
70P35S20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P35S20PFIObsoleteN/AOut of StockTQFP100#INoTray
70P35S20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P35S25BFObsoleteN/AOut of StockCABGA100#CNoTray
70P35S25BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P35S25BFIObsoleteN/AOut of StockCABGA100#INoTray
70P35S25BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P35S25BYObsoleteN/AOut of StockCABGA100#CNoTray
70P35S25BYIObsoleteN/AOut of StockCABGA100#INoTray
70P35S25BZObsoleteN/AOut of StockCABGA108#CNoTray
70P35S25BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P35S25BZIObsoleteN/AOut of StockCABGA108#INoTray
70P35S25BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P35S25PFObsoleteN/AOut of StockTQFP100#CNoTray
70P35S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P35S25PFIObsoleteN/AOut of StockTQFP100#INoTray
70P35S25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P35S35BFObsoleteN/AOut of StockCABGA100#CNoTray
70P35S35BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P35S35BFIObsoleteN/AOut of StockCABGA100#INoTray
70P35S35BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P35S35BYObsoleteN/AOut of StockCABGA100#CNoTray
70P35S35BYIObsoleteN/AOut of StockCABGA100#INoTray
70P35S35BZObsoleteN/AOut of StockCABGA108#CNoTray
70P35S35BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P35S35BZIObsoleteN/AOut of StockCABGA108#INoTray
70P35S35BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P35S35PFObsoleteN/AOut of StockTQFP100#CNoTray
70P35S35PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P35S35PFIObsoleteN/AOut of StockTQFP100#INoTray
70P35S35PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P35S45BFObsoleteN/AOut of StockCABGA100#CNoTray
70P35S45BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P35S45BFIObsoleteN/AOut of StockCABGA100#INoTray
70P35S45BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P35S45BYObsoleteN/AOut of StockCABGA100#CNoTray
70P35S45BYIObsoleteN/AOut of StockCABGA100#INoTray
70P35S45BZObsoleteN/AOut of StockCABGA108#CNoTray
70P35S45BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P35S45BZIObsoleteN/AOut of StockCABGA108#INoTray
70P35S45BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P35S45PFObsoleteN/AOut of StockTQFP100#CNoTray
70P35S45PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P35S45PFIObsoleteN/AOut of StockTQFP100#INoTray
70P35S45PFI8ObsoleteN/AOut of StockTQFP100#INoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?