Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
70V25 - 8K x 16 3.3V Dual-Port RAM
  • Notes:Difference in core voltage

Description

This product is obsolete.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70P25L20BFObsoleteN/AOut of StockCABGA100#CNoTray
70P25L20BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25L20BFIObsoleteN/AOut of StockCABGA100#INoTray
70P25L20BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25L20BYObsoleteN/AOut of StockCABGA100#CNoTray
70P25L20BY8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25L20BYIObsoleteN/AOut of StockCABGA100#INoTray
70P25L20BYI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25L20BZObsoleteN/AOut of StockCABGA108#CNoTray
70P25L20BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P25L20BZIObsoleteN/AOut of StockCABGA108#INoTray
70P25L20BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P25L20PFObsoleteN/AOut of StockTQFP100#CNoTray
70P25L20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P25L20PFIObsoleteN/AOut of StockTQFP100#INoTray
70P25L20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P25L25BFObsoleteN/AOut of StockCABGA100#CNoTray
70P25L25BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25L25BFIObsoleteN/AOut of StockCABGA100#INoTray
70P25L25BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25L25BYObsoleteN/AOut of StockCABGA100#CNoTray
70P25L25BY8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25L25BYIObsoleteN/AOut of StockCABGA100#INoTray
70P25L25BYI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25L25BZObsoleteN/AOut of StockCABGA108#CNoTray
70P25L25BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P25L25BZIObsoleteN/AOut of StockCABGA108#INoTray
70P25L25BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P25L25PFObsoleteN/AOut of StockTQFP100#CNoTray
70P25L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P25L25PFIObsoleteN/AOut of StockTQFP100#INoTray
70P25L25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P25L35BFObsoleteN/AOut of StockCABGA100#CNoTray
70P25L35BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25L35BFIObsoleteN/AOut of StockCABGA100#INoTray
70P25L35BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25L35BYObsoleteN/AOut of StockCABGA100#CNoTray
70P25L35BY8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25L35BYIObsoleteN/AOut of StockCABGA100#INoTray
70P25L35BYI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25L35BZObsoleteN/AOut of StockCABGA108#CNoTray
70P25L35BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P25L35BZIObsoleteN/AOut of StockCABGA108#INoTray
70P25L35BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P25L35PFObsoleteN/AOut of StockTQFP100#CNoTray
70P25L35PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P25L35PFIObsoleteN/AOut of StockTQFP100#INoTray
70P25L35PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P25L45BFObsoleteN/AOut of StockCABGA100#CNoTray
70P25L45BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25L45BFIObsoleteN/AOut of StockCABGA100#INoTray
70P25L45BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25L45BYObsoleteN/AOut of StockCABGA100#CNoTray
70P25L45BY8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25L45BYIObsoleteN/AOut of StockCABGA100#INoTray
70P25L45BYI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25L45BZObsoleteN/AOut of StockCABGA108#CNoTray
70P25L45BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P25L45BZIObsoleteN/AOut of StockCABGA108#INoTray
70P25L45BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P25L45PFObsoleteN/AOut of StockTQFP100#CNoTray
70P25L45PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P25L45PFIObsoleteN/AOut of StockTQFP100#INoTray
70P25L45PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P25S20BFObsoleteN/AOut of StockCABGA100#CNoTray
70P25S20BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25S20BFIObsoleteN/AOut of StockCABGA100#INoTray
70P25S20BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25S20BYObsoleteN/AOut of StockCABGA100#CNoTray
70P25S20BY8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25S20BYIObsoleteN/AOut of StockCABGA100#INoTray
70P25S20BYI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25S20BZObsoleteN/AOut of StockCABGA108#CNoTray
70P25S20BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P25S20BZIObsoleteN/AOut of StockCABGA108#INoTray
70P25S20BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P25S20PFObsoleteN/AOut of StockTQFP100#CNoTray
70P25S20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P25S20PFIObsoleteN/AOut of StockTQFP100#INoTray
70P25S20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P25S25BFObsoleteN/AOut of StockCABGA100#CNoTray
70P25S25BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25S25BFIObsoleteN/AOut of StockCABGA100#INoTray
70P25S25BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25S25BYObsoleteN/AOut of StockCABGA100#CNoTray
70P25S25BY8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25S25BYIObsoleteN/AOut of StockCABGA100#INoTray
70P25S25BYI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25S25BZObsoleteN/AOut of StockCABGA108#CNoTray
70P25S25BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P25S25BZIObsoleteN/AOut of StockCABGA108#INoTray
70P25S25BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P25S25PFObsoleteN/AOut of StockTQFP100#CNoTray
70P25S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P25S25PFIObsoleteN/AOut of StockTQFP100#INoTray
70P25S25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P25S35BFObsoleteN/AOut of StockCABGA100#CNoTray
70P25S35BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25S35BFIObsoleteN/AOut of StockCABGA100#INoTray
70P25S35BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25S35BYObsoleteN/AOut of StockCABGA100#CNoTray
70P25S35BY8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25S35BYIObsoleteN/AOut of StockCABGA100#INoTray
70P25S35BYI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25S35BZObsoleteN/AOut of StockCABGA108#CNoTray
70P25S35BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P25S35BZIObsoleteN/AOut of StockCABGA108#INoTray
70P25S35BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P25S35PFObsoleteN/AOut of StockTQFP100#CNoTray
70P25S35PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P25S35PFIObsoleteN/AOut of StockTQFP100#INoTray
70P25S35PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P25S45BFObsoleteN/AOut of StockCABGA100#CNoTray
70P25S45BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25S45BFIObsoleteN/AOut of StockCABGA100#INoTray
70P25S45BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25S45BYObsoleteN/AOut of StockCABGA100#CNoTray
70P25S45BY8ObsoleteN/AOut of StockCABGA100#CNoReel
70P25S45BYIObsoleteN/AOut of StockCABGA100#INoTray
70P25S45BYI8ObsoleteN/AOut of StockCABGA100#INoReel
70P25S45BZObsoleteN/AOut of StockCABGA108#CNoTray
70P25S45BZ8ObsoleteN/AOut of StockCABGA108#CNoReel
70P25S45BZIObsoleteN/AOut of StockCABGA108#INoTray
70P25S45BZI8ObsoleteN/AOut of StockCABGA108#INoReel
70P25S45PFObsoleteN/AOut of StockTQFP100#CNoTray
70P25S45PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P25S45PFIObsoleteN/AOut of StockTQFP100#INoTray
70P25S45PFI8ObsoleteN/AOut of StockTQFP100#INoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?