Features
- True FourPort memory cells allow simultaneous access of the same memory locations
- Fully asynchronous operation from each of the four ports
- Versatile control for write-inhibit: separate BUSY input to control write-inhibit for each of the four ports
- Battery backup operation—2V data retention
- TTL-compatible
- single 5V (±10%) power supply
- Available in 120 pin TQFP and 108 pin PGA packages
- Industrial temperature range (–40C to +85C) is available
Description
The 7052 is a high-speed 2K x 8 FourPort™ Static RAM to be used where multiple access into a common RAM is required. It is designed for systems where on-chip hardware port arbitration is not needed and has four independent ports with separate control, address, and I/O pins that permit independent, asynchronous access for reads or writes to any location in memory. An automatic power down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low power standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 7052L20G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7052L20PFG | Obsolete | N/A | In Stock | TQFP | 120# | C | Yes | Tray |
| 7052L20PFG8 | Obsolete | N/A | Out of Stock | TQFP | 120# | C | Yes | Reel |
| 7052L20PQF | Obsolete | N/A | Out of Stock | PQFP | 132# | C | No | Tray |
| 7052L20PQFG | Obsolete | N/A | Out of Stock | PQFP | 132# | C | Yes | Tray |
| 7052L25G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7052L25PFGI | Obsolete | N/A | Out of Stock | TQFP | 120# | I | Yes | Tray |
| 7052L25PFGI8 | Obsolete | N/A | Out of Stock | TQFP | 120# | I | Yes | Reel |
| 7052L25PQF | Obsolete | N/A | Out of Stock | PQFP | 132# | C | No | Tray |
| 7052L25PQFI | Obsolete | N/A | Out of Stock | PQFP | 132# | I | No | Tray |
| 7052L30GB | Obsolete | N/A | Out of Stock | PGA | 108# | M | No | Tray |
| 7052L35G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7052L35GB | Obsolete | N/A | Out of Stock | PGA | 108# | M | No | Tray |
| 7052L35PQF | Obsolete | N/A | Out of Stock | PQFP | 132# | C | No | Tray |
| 7052S20G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7052S20PQF | Obsolete | N/A | Out of Stock | PQFP | 132# | C | No | Tray |
| 7052S25G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7052S25PQF | Obsolete | N/A | Out of Stock | PQFP | 132# | C | No | Tray |
| 7052S30GB | Obsolete | N/A | Out of Stock | PGA | 108# | M | No | Tray |
| 7052S35G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7052S35GB | Obsolete | N/A | Out of Stock | PGA | 108# | M | No | Tray |
| 7052S35PQF | Obsolete | N/A | Out of Stock | PQFP | 132# | C | No | Tray |
Filters
Applied Filters
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 252 KB 7WDXRDKU4E7E-5-41817 Oct 20, 2006
- Application NotePDF 275 KB 7WDXRDKU4E7E-5-37141 Jun 01, 2006
- Application NotePDF 197 KB 7WDXRDKU4E7E-5-37103 Jun 01, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 174 KB 7WDXRDKU4E7E-5-42074 May 31, 2006Related Files:
- Application NotePDF 174 KB 7WDXRDKU4E7E-5-37140 May 31, 2006
- Application NotePDF 168 KB 7WDXRDKU4E7E-5-37139 May 31, 2006
- Application NotePDF 156 KB 7WDXRDKU4E7E-5-37101 May 30, 2006
- Application NotePDF 97 KB 7WDXRDKU4E7E-5-37100 May 30, 2006
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 275 KB 7WDXRDKU4E7E-5-37141 Jun 01, 2006
- Application NotePDF 197 KB 7WDXRDKU4E7E-5-37103 Jun 01, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 174 KB 7WDXRDKU4E7E-5-42074 May 31, 2006Related Files:
- Application NotePDF 174 KB 7WDXRDKU4E7E-5-37140 May 31, 2006View More (8)
Application Notes & White Papers (8)
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-58866 Apr 12, 2015View More (22)
Product Notices (PCN, EOL, etc) (22)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Pairing and Bonding problem with the ancs device
Dear Dialog, We have add ancc service on our device, Iphone pair and bond The device and iphone can send message to the device. and then, I reboot the device and iphone can not reconnet to the device. The firmware generated by DA14580_ANCS_3.120.1.5 has the ...
Dec 5, 2015 -
SUOTA Error "INVALID PRODUCT HEADER" for custom board DA14580
Hi Dialog, I have custom DA14580 Board . I am trying to Update my Firmware(Image1) to it using SUOTA IOS APP for first time i am getting success when i tried to update same image i am getting "SAME IMAGE ERROR" as expected. When i updated NewFirmware (Image2) its shows ...
Jun 23, 2017 -
About the SUOTA
... txt to the Memory offset(HEX) of "Memory Header/NVDS Programmer"":0x1F000. product_header.txt is : Address Size (bytes) Parameter Value 0x1F000 2 signature 7052 0x1F002 2 version 1234 0x1F004 4 offset1 00800000 0x1F008 4 offset2 00300100 Burn fw_1.img to the SPI Flash Programmer, the SPI Flash ...
Jun 15, 2015