Skip to main content
Renesas Electronics Corporation

Features

  • True Dual-Ported memory cells which allow simultaneous
  • access of the same memory location
  • Separate upper-byte and lower-byte control for multiplexed bus compatibility
  • 70261 easily expands data bus width to 32 bits or more
  • Busy and Interrupt Flags
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • TTL-compatible, single 5V (±10%) power supply
  • Available in 100-pin TQFP package
  • Industrial temperature range (-40OC to +85OC) is available

Description

The 70261 is a high-speed 16K x 16 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)16
Density (Kb)256
Pkg. CodePNG100
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)15, 20, 55
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureDual-Port
Organization16K x 16
FunctionBusy, Interrupt, Master, Semaphore, Slave

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.41000.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
70261L15PFGActiveAvailableIn StockTQFP1ku | $55.84100#CYesTray3TAIWANTAIWAN, USA
70261L15PFG8ActiveN/AOut of StockTQFP1ku | $55.84100#CYesReel3TAIWANTAIWAN, USA
70261L20PFGIActiveAvailableIn StockTQFP1ku | $55.84100#IYesTray3TAIWANTAIWAN, USA
70261L20PFGI8ActiveN/AOut of StockTQFP1ku | $55.84100#IYesReel3TAIWANTAIWAN, USA
70261S55PFGActiveAvailableOut of StockTQFP1ku | $43.94100#CYesTray3TAIWANTAIWAN, USA
70261L15PFObsoleteN/AOut of StockTQFP100#CNoTray3
70261L15PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
70261L20PFObsoleteN/AOut of StockTQFP100#CNoTray3
70261L20PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
70261L20PFIObsoleteN/AOut of StockTQFP100#INoTray3
70261L20PFI8ObsoleteN/AOut of StockTQFP100#INoReel3
70261L25PFObsoleteN/AOut of StockTQFP100#CNoTray3
70261L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
70261L35PFObsoleteN/AOut of StockTQFP100#CNoTray3
70261L35PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
70261L55PFObsoleteN/AOut of StockTQFP100#CNoTray3
70261L55PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
70261S15PFObsoleteN/AOut of StockTQFP100#CNoTray3
70261S15PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
70261S20PFObsoleteN/AOut of StockTQFP100#CNoTray3
70261S20PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
70261S25PFObsoleteN/AOut of StockTQFP100#CNoTray3
70261S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
70261S25PFIObsoleteN/AOut of StockTQFP100#INoTray3
70261S25PFI8ObsoleteN/AOut of StockTQFP100#INoReel3
70261S35PFObsoleteN/AOut of StockTQFP100#CNoTray3
70261S35PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
70261S55PFObsoleteN/AOut of StockTQFP100#CNoTray3
70261S55PF8ObsoleteN/AOut of StockTQFP100#CNoReel3

Support Communities

  1. Verilog model for the 70261 (16Kx16)

    Dear Renesas Team, Could you provide me with the Verilog behavior model for 70261 SRAM?Thanks! Best Regards,Jason Shih [locked by: Michael Quirk at 15:19 (GMT 0) on 14 Aug 2024]

    Jul 30, 2024
  2. Confirm Memory Detail of 70261L15PFG

    Hi,As I will be taping out a chip recently, I want to confirm some details with your team regarding the SRAM Verilog behavioral model file you provided. verilog_model.zipThe product I purchased is 70261L15PFG (https://www.mouser.tw/ProductDetail/), and you previously informed me ...

    Dec 9, 2024
  3. Problem using DA14681 ble sdk with custom OS

    Hello, I am posting in this forum because I could not find any section dedicated to the DA14681. I am currently testing a DA14681 devkit and have been trying to integrate the ble code provided in the SDK with a different operating system than the default provided (FreeRTOS). I am ...

    Jun 22, 2016
View All Results from Support Communities (4)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?