Lead Count (#) | 100 |
Pkg. Code | PN100 |
Pitch (mm) | 0.5 |
Pkg. Type | TQFP |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 100 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Access Time (ns) | 20 |
Architecture | Dual-Port |
Bus Width (bits) | 16 |
Core Voltage (V) | 5 |
Density (Kb) | 256 |
Function | Busy, Interrupt, Master, Semaphore, Slave |
I/O Type | 5.0 V TTL |
Interface | Async |
Length (mm) | 14 |
MOQ | 750 |
Organization | 16K x 16 |
Package Area (mm²) | 196.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |
Pkg. Type | TQFP |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 750 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | 0 to 70°C |
Thickness (mm) | 1.4 |
Width (mm) | 14 |