Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 20-pin narrow SSOP, Pb-free
  • 25.00MHz fundamental crystal or clock input
  • Five fixed output clocks of 25.0MHz, 33.33MHz, 66.66MHz, 100.0MHz, and 133.33MHz
  • Zero ppm synthesis error in all clocks
  • Ideal for Broadcom BCM5600/BCM5400 chipset
  • Full CMOS output swing
  • Advanced, low power, sub-micron CMOS process
  • 3.0V to 5.5V operating voltage
  • Industrial temperature range

Description

The ICS650-11 is a low cost, low jitter, high performance clock synthesizer customized for Broadcom. Using analog Phase-Locked Loop (PLL) techniques, the device accepts a 25.0MHz clock or fundamental mode crystal input to produce multiple output clocks of 25.0MHz, 33.33MHz, 66.66MHz, 100.0MHz, and 133.33MHz. All output clocks are frequency locked together. The ICS650-11 outputs all have 0 ppm synthesis error.

Applied Filters: