Skip to main content
Renesas Electronics Corporation

Description

The 38D5 Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Operating Freq (Max) (MHz)CPULVD or PVDDMATimerADCEthernetTemp. Range (°C)
M38D58G8-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP81.5KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D58G8-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP81.5KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D58G8FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP81.5KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D58G8HP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP81.5KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D59FFFP#U1ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFP82KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D59FFHP#U1ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP82KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D59GC-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP82KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D59GC-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP82KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D59GCFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP82KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D59GCHP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP82KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D59GF-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP82KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D59GF-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP82KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D59GFFP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFP82KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D59GFHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP82KB80#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85

Support Communities

  1. io38D5.inc file is missing in LCD application note of 38D5 processor?

    Hi all,        I am trying to reenginner a control card which has 38D5 MCU .I got a application note of LCD under "740->38D5->Documentation->Application Notes".The application note consist of a include file called as io38D5.inc ,but we are unable to find it.Could you anyone please ...

    Sep 5, 2012
  2. Can't program 38D5 series with E8a

    Hi all, I have a programming problem for M38D59GFHP, I use my own PCB and connect it to the E8a. The connection between them follow the document "On Board Programming for QzROM / FLASH with E8a Rev. 4.10"., the crystal I use is 4MHz. And when I use FDT ...

    Apr 12, 2023
  3. Disassembly program opens when i click GO in Debug mode?

    ... to work out this several times.The processor which i am using in this project is M38D59FFFP,i checked the emulator settings according to the 38D5 group.Thanks in advance.E8a Emulator Software V.1.01 Release 00          (6-29-2012 17:38:40)M16C R8C Simulator Debugger V.1 ...

    Jul 12, 2012

Knowledge Base

  1. (38D5) Does SOUT2 goes to high impedance even P51/SOUT2 set to CMOS output?

    When the internal is selected as the transfer clock, the SOUT2 pin goes to high impedance regardless of the P45/SOUT2 P-channel output disable bit setting. In regards to timing, the SOUT2 pin goes to high impedance a half-cycle of the transfer clock after the last rise ...

    Jun 9, 2005
  2. (38D5) What is the state of COM when MCU enters STOP mode while LCD operates?

    When the MCU enters STOP mode, the LCD enable bit (bit 4 of the LCD mode register 1 (0x13h address)) is forcibly set to 0. At the same time, when the VL3 connection bit (bit 1 of the LCD mode register 2 (0x14h address)) = 0, both SEG pins and COM ...

    Jan 9, 2009
  3. (38D5) Why H output when I want to output L from P65/TXOUT1 if switch from IGBT?

    Cause: Because the port latch value has been changed to "1". Example: When executing the read-modify-write instruction in byte units with SEB or CLB, etc. of port P6 while IGBT output is "H", output data "H" is read and the port latch value is changed to "1". Countermeasures ...

    Sep 29, 2006
View All Results from Knowledge Base (115)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?