Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers with 32-60KB Flash, 1.5-2KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_481
Lead Count (#):80
Pkg. Dimensions (mm):20 x 14 x 3.05
Pitch (mm):

Environmental & Export Classifications

RoHS (M38D59FFFP#U1)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
RAM (KB)2
Lead Count (#)80
Operating Freq (Max) (MHz)12.5
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch, 16-bit x 2-ch
ADC10-bit x 8-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTray
Family Name740
Lead CompliantYes
Length (mm)20
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 14 x 3.05
Pkg. TypeQFP
Program Memory (KB)60
RTCNo
Tape & ReelNo
Thickness (mm)3.05
Width (mm)14

Description

The 38D5 Group is supported only for customers who have already adopted these products.