Skip to main content
Renesas Electronics Corporation

Description

The 32170, 32174 Group is supported only for customers who have already adopted these products. Please consider other M32R Family products for new designs.

Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Operating Freq (Max) (MHz)RTCLVD or PVDDMAPWMADCCAN (ch)Ethernet
M32170F3VFPObsoleteN/AOut of StockContactPackage3232KB240#NoNoNoNo1No
M32170F4VFPObsoleteN/AOut of StockContactPackage3240KB240#NoNoNoNo1No
M32170F6VFPObsoleteN/AOut of StockContactPackage3240KB240#NoNoNoNo1No
UPD78C14G-XXX-36ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package320.03125KB3MHzNoNoNoNo10-bit x 32-ch1No
UPD78C14G(A)-XXX-36ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package320.03125KB3MHzNoNoNoNo10-bit x 32-ch1No
UPD78C17CWObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package320.0390625KB3MHzNoNoNoNo10-bit x 32-ch1No
UPD78C18GF-XXX-3BEObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package320.0390625KB3MHzNoNoNoNo10-bit x 32-ch1No
UPD78C18GQ-XXX-36ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package320.0390625KB3MHzNoNoNoNo10-bit x 32-ch1No

Support Communities

  1. SPI Clock is dropping

    Dear All, I'm using SPI 12 to communicate with mp3 codec VS1003. I set SPI clock to 2 MHz void init_codec() { sci_cfg_t config; sci_err_t err; R_SCI_PinSet_SCI12(); config.sspi.spi_mode = SCI_SPI_MODE_0; config.sspi.bit_rate = 2000000; // ...

    Oct 19, 2023
  2. AI Demo- RZ/V2L

    Hi, We are trying to run the AI demo given in link "https://renesas-rz.github.io/rzv_ai_sdk/latest/" . This has kernel version "5.10.175", but we are testing our RZ/V2L platform in "5.10.184" kernel version. Can you ...

    Mar 19, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?