Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Single-chip 32-bit RISC MCUs with 384-768KB Flash, 32-40KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD78C18GF-XXX-3BE)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size32
RAM (KB)0.0390625
Operating Freq (Max) (MHz)3
RTCNo
LVD or PVDNo
DMANo
ADC10-bit x 32-ch
CAN (ch)1
EthernetNo
Family NameM32R
Lead CompliantNo
MOQ1
Pb (Lead) FreeNo
Tape & ReelNo

Description

The 32170, 32174 Group is supported only for customers who have already adopted these products. Please consider other M32R Family products for new designs.