Skip to main content
Renesas Electronics Corporation

Features

  • Available for high-current control in small dimension
  • Z type is a lead processed product and is deal for mounting a hybrid IC.
  • Mold package that does not require an insulating board or insulation bushing.
  • Low collector saturation voltage: VCE(sat)1 = −0.3 V MAX. (IC = −3.0 A)
  • Fast switching speed: tf = 0.3 μs MAX. (IC = −3.0 A)
  • High DC current gain and excellent linearity

Description

Support is limited to customers who have already adopted these products.

The 2SA1648 is a mold power transistor developed for high-speed switching and features a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching regulators, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.

Part NumberStatusSamplesStockPackage
2SA1648-AZObsoleteN/AOut of StockMP-3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?