Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • JEDEC Center Power/GND pinout for reduced noise
  • Equal access and cycle times
    • Commercial and Industrial: 10/12/15ns
  • Single 3.3V power supply
  • One Chip Select plus one Output Enable pin
  • Bidirectional data inputs and outputs directly
  • TTL-compatible
  • Low power consumption via chip deselect
  • Available in 36-pin, 400 mil plastic SOJ and 44-pin, 400 mil TSOP packages

Description

The 71V424 3.3V CMOS SRAM is organized as 512K x 8. All bidirectional inputs and outputs of the 71V424 are TTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.

Parameters

AttributesValue
Density (Kb)4096
Bus Width (bits)8
Core Voltage (V)3.3
Organization512K x 8
I/O Voltage (V)3.3 - 3.3
Access Time (ns)10, 12, 15
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureAsynchronous

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOP18.41 x 10.16 x 1.0440.8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
71V424L10PHGActiveAvailableIn StockTSOP1ku | $5.5144#CYesTray3TAIWANTAIWAN, USA
71V424L10PHG8ActiveN/AOut of StockTSOP1ku | $5.5144#CYesReel3TAIWANTAIWAN, USA
71V424L10PHGIActiveAvailableOut of StockTSOP1ku | $5.6744#IYesTray3TAIWANTAIWAN, USA
71V424L10PHGI8ActiveN/AOut of StockTSOP1ku | $5.6744#IYesReel3TAIWANTAIWAN, USA
71V424L15PHG8ActiveN/AOut of StockTSOP1ku | $5.4344#CYesReel3TAIWANTAIWAN, USA
71V424L15PHGIActiveAvailableIn StockTSOP1ku | $5.6744#IYesTray3TAIWANTAIWAN, USA
71V424L15PHGI8ActiveN/AOut of StockTSOP1ku | $5.6744#IYesReel3TAIWANTAIWAN, USA
71V424S10PHGActiveAvailableIn StockTSOP1ku | $5.0944#CYesTray3TAIWANTAIWAN, USA
71V424S10PHG8ActiveN/AOut of StockTSOP1ku | $5.0944#CYesReel3TAIWANTAIWAN, USA
71V424S10PHGI8ActiveN/AOut of StockTSOP1ku | $5.8444#IYesReel3TAIWANTAIWAN, USA
71V424S12PHGActiveAvailableIn StockTSOP1ku | $5.0944#CYesTray3TAIWANTAIWAN, USA
71V424S12PHG8ActiveN/AOut of StockTSOP1ku | $5.0944#CYesReel3TAIWANTAIWAN, USA
71V424S12PHGIActiveAvailableIn StockTSOP1ku | $5.6744#IYesTray3TAIWANTAIWAN, USA
71V424S12PHGI8ActiveN/AOut of StockTSOP1ku | $5.6744#IYesReel3TAIWANTAIWAN, USA
71V424S15PHG8ActiveN/AOut of StockTSOP1ku | $5.0944#CYesReel3TAIWANTAIWAN, USA
71V424S15PHGI8ActiveN/AIn StockTSOP1ku | $5.0944#IYesReel3TAIWANTAIWAN, USA
71V424L10YGObsoleteN/AIn StockSOJ36#CYesTube3
71V424L10YG8ObsoleteN/AOut of StockSOJ36#CYesReel3
71V424L10YGIObsoleteN/AOut of StockSOJ36#IYesTube3
71V424L10YGI8ObsoleteN/AOut of StockSOJ36#IYesReel3
71V424L12PHGObsoleteN/AIn StockTSOP44#CYesTray3
71V424L12PHG8ObsoleteN/AOut of StockTSOP44#CYesReel3
71V424L12PHGIObsoleteN/AIn StockTSOP44#IYesTray3
71V424L12PHGI8ObsoleteN/AOut of StockTSOP44#IYesReel3
71V424L12YGObsoleteN/AIn StockSOJ36#CYesTube3
71V424L12YG8ObsoleteN/AOut of StockSOJ36#CYesReel3
71V424L12YGIObsoleteN/AIn StockSOJ36#IYesTube3
71V424L12YGI8ObsoleteN/AOut of StockSOJ36#IYesReel3
71V424L15PHGObsoleteN/AIn StockTSOP44#CYesTray3
71V424L15YGObsoleteN/AIn StockSOJ36#CYesTube3
71V424L15YG8ObsoleteN/AOut of StockSOJ36#CYesReel3
71V424L15YGIObsoleteN/AOut of StockSOJ36#IYesTube3
71V424L15YGI8ObsoleteN/AOut of StockSOJ36#IYesReel3
71V424S10PHGIObsoleteN/AIn StockTSOP44#IYesTray3
71V424S10YGObsoleteN/AIn StockSOJ36#CYesTube3
71V424S10YG8ObsoleteN/AIn StockSOJ36#CYesReel3
71V424S10YGIObsoleteN/AOut of StockSOJ36#IYesTube3
71V424S10YGI8ObsoleteN/AOut of StockSOJ36#IYesReel3
71V424S12YGObsoleteN/AOut of StockSOJ36#CYesTube3
71V424S12YG8ObsoleteN/AOut of StockSOJ36#CYesReel3
71V424S12YGIObsoleteN/AIn StockSOJ36#IYesTube3
71V424S12YGI8ObsoleteN/AOut of StockSOJ36#IYesReel3
71V424S15PHGObsoleteN/AIn StockTSOP44#CYesTray3
71V424S15PHGIObsoleteN/AIn StockTSOP44#IYesTray3
71V424S15YGObsoleteN/AIn StockSOJ36#CYesTube3
71V424S15YG8ObsoleteN/AOut of StockSOJ36#CYesReel3
71V424S15YGIObsoleteN/AOut of StockSOJ36#IYesTube3
71V424S15YGI8ObsoleteN/AOut of StockSOJ36#IYesReel3

Support Communities

  1. 71V424S15YGI marking

    Hi Team, We found that the datasheet on your web is 21+ version, may i get the datasheet for 2017 version. Now we find that the marking of 2022 is different from the marking of 2017. Best regards Janus

    Oct 31, 2024
  2. 关于71V424S10PHGI测试,上到我们设备后,部分器件会报故障,部分不会报,我想要关于这个芯片的测试方法?

    您好,本人通过得捷采购135个71V424S10PHGI

    Oct 12, 2024