Skip to main content
Renesas Electronics Corporation

Features

  • JEDEC Center Power/GND pinout for reduced noise
  • Equal access and cycle times
    • Commercial and Industrial: 10/12/15ns
  • Single 3.3V power supply
  • One Chip Select plus one Output Enable pin
  • Bidirectional data inputs and outputs directly
  • TTL-compatible
  • Low power consumption via chip deselect
  • Available in 36-pin, 400 mil plastic SOJ and 44-pin, 400 mil TSOP packages

Description

The 71V424 3.3V CMOS SRAM is organized as 512K x 8. All bidirectional inputs and outputs of the 71V424 are TTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.

Parameters

AttributesValue
Density (Kb)4096
Bus Width (bits)8
Core Voltage (V)3.3
Organization512K x 8
I/O Voltage (V)3.3 - 3.3
Access Time (ns)10, 12, 15
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureAsynchronous

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOP18.41 x 10.16 x 1.0440.8

Applied Filters: