Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • JEDEC Center Power / GND pinout for reduced noise.
  • Equal access and cycle times
  • – Commercial and Industrial: 10/12/15ns
  • One Chip Select plus one Output Enable pin
  • Bidirectional data inputs and outputs directly
  • LVTTL-compatible
  • Low power consumption via chip deselect
  • Upper and Lower Byte Enable Pins
  • Single 3.3V power supply
  • Available in 44-pin, 400 mil plastic SOJ, 44-pin, 400 mil TSOP Type II, and 48-pin BGA packages

Description

The 71V416 3.3V CMOS SRAM is organized as 256K x 16. All bidirectional inputs and outputs of the 71V416 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.

Parameters

AttributesValue
Density (Kb)4096
Bus Width (bits)16
Core Voltage (V)3.3
Organization256K x 16
I/O Voltage (V)3.3 - 3.3
Access Time (ns)10, 12, 15
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureAsynchronous

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA9.0 x 9.0 x 1.2480.75
TSOP18.41 x 10.16 x 1.0440.8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
71V416L10BEGActiveAvailableIn StockCABGA1ku | $5.6748#CYesTray3PHILIPPINESTAIWAN, USA
71V416L10PHGActiveAvailableIn StockTSOP1ku | $5.0944#CYesTray3TAIWANTAIWAN, USA
71V416L10PHG8ActiveN/AIn StockTSOP1ku | $5.0944#CYesReel3TAIWANTAIWAN, USA
71V416L10PHGIActiveAvailableIn StockTSOP1ku | $6.2344#IYesTray3TAIWANTAIWAN, USA
71V416L12BEG8ActiveN/AOut of StockCABGA1ku | $5.3548#CYesReel3PHILIPPINESTAIWAN, USA
71V416L12BEGIActiveAvailableIn StockCABGA1ku | $5.8848#IYesTray3PHILIPPINESTAIWAN, USA
71V416L12BEGI8ActiveN/AIn StockCABGA1ku | $5.8848#IYesReel3PHILIPPINESTAIWAN, USA
71V416L12BEIActiveAvailableOut of StockCABGA1ku | $5.3548#INoTray4PHILIPPINESTAIWAN, USA
71V416L12PHGActiveAvailableOut of StockTSOP1ku | $5.0944#CYesTray3TAIWANTAIWAN, USA
71V416L12PHGIActiveAvailableIn StockTSOP1ku | $5.8844#IYesTray3TAIWANTAIWAN, USA
71V416L12PHGI8ActiveN/AOut of StockTSOP1ku | $5.8844#IYesReel3TAIWANTAIWAN, USA
71V416L15BEGActiveN/AIn StockCABGA1ku | $5.3548#CYesTray3PHILIPPINESTAIWAN, USA
71V416L15BEGIActiveN/AIn StockCABGA1ku | $5.8848#IYesTray3PHILIPPINESTAIWAN, USA
71V416L15PHG8ActiveN/AIn StockTSOP1ku | $5.0944#CYesReel3TAIWANTAIWAN, USA
71V416L15PHGIActiveAvailableIn StockTSOP1ku | $5.8844#IYesTray3TAIWANTAIWAN, USA
71V416L15PHGI8ActiveN/AOut of StockTSOP1ku | $5.8844#IYesReel3TAIWANTAIWAN, USA
71V416S10BEGActiveAvailableIn StockCABGA1ku | $5.5148#CYesTray3PHILIPPINESTAIWAN, USA
71V416S10BEG8ActiveN/AOut of StockCABGA1ku | $5.5148#CYesReel3PHILIPPINESTAIWAN, USA
71V416S10PHGActiveAvailableIn StockTSOP1ku | $5.0944#CYesTray3TAIWANTAIWAN, USA
71V416S10PHG8ActiveN/AIn StockTSOP1ku | $5.0944#CYesReel3TAIWANTAIWAN, USA
71V416S10PHGIActiveAvailableIn StockTSOP1ku | $5.3544#IYesTray3TAIWANTAIWAN, USA
71V416S10PHGI8ActiveN/AOut of StockTSOP1ku | $5.3544#IYesReel3TAIWANTAIWAN, USA
71V416S12BEGActiveAvailableIn StockCABGA1ku | $5.5148#CYesTray3PHILIPPINESTAIWAN, USA
71V416S12PHGActiveAvailableIn StockTSOP1ku | $5.0944#CYesTray3TAIWANTAIWAN, USA
71V416S12PHG8ActiveN/AIn StockTSOP1ku | $5.0944#CYesReel3TAIWANTAIWAN, USA
71V416S12PHGIActiveAvailableIn StockTSOP1ku | $5.3544#IYesTray3TAIWANTAIWAN, USA
71V416S12PHGI8ActiveN/AIn StockTSOP1ku | $5.3544#IYesReel3TAIWANTAIWAN, USA
71V416S15PHGActiveAvailableIn StockTSOP1ku | $5.0944#CYesTray3TAIWANTAIWAN, USA
71V416S15PHG8ActiveN/AOut of StockTSOP1ku | $5.0944#CYesReel3TAIWANTAIWAN, USA
71V416S15PHGIActiveAvailableIn StockTSOP1ku | $5.3544#IYesTray3TAIWANTAIWAN, USA
71V416S15PHGI8ActiveN/AIn StockTSOP1ku | $5.3544#IYesReel3TAIWANTAIWAN, USA
71V416L10BEObsoleteN/AIn StockCABGA48#CNoTray4
71V416L10BE8ObsoleteN/AOut of StockCABGA48#CNoReel4
71V416L10BEG8ObsoleteN/AOut of StockCABGA48#CYesReel3
71V416L10PHGI8ObsoleteN/AIn StockTSOP44#IYesReel3
71V416L10YGObsoleteN/AOut of StockSOJ44#CYesTube3
71V416L10YG8ObsoleteN/AOut of StockSOJ44#CYesReel3
71V416L10YGIObsoleteN/AOut of StockSOJ44#IYesTube3
71V416L10YGI8ObsoleteN/AOut of StockSOJ44#IYesReel3
71V416L12BEObsoleteN/AOut of StockCABGA48#CNoTray4
71V416L12BE8ObsoleteN/AOut of StockCABGA48#CNoReel4
71V416L12BEGObsoleteN/AIn StockCABGA48#CYesTray3
71V416L12BEI8ObsoleteN/AOut of StockCABGA48#INoReel4
71V416L12PHG8ObsoleteN/AOut of StockTSOP44#CYesReel3
71V416L12YGObsoleteN/AOut of StockSOJ44#CYesTube3
71V416L12YG8ObsoleteN/AIn StockSOJ44#CYesReel3
71V416L12YGIObsoleteN/AOut of StockSOJ44#IYesTube3
71V416L12YGI8ObsoleteN/AOut of StockSOJ44#IYesReel3
71V416L15BEObsoleteN/AOut of StockCABGA48#CNoTray4
71V416L15BE8ObsoleteN/AOut of StockCABGA48#CNoReel4
71V416L15BEG8ObsoleteN/AOut of StockCABGA48#CYesReel3
71V416L15BEGI8ObsoleteN/AOut of StockCABGA48#IYesReel3
71V416L15BEIObsoleteN/AOut of StockCABGA48#INoTray4
71V416L15BEI8ObsoleteN/AOut of StockCABGA48#INoReel4
71V416L15PHGObsoleteN/AIn StockTSOP44#CYesTray3
71V416L15YGObsoleteN/AOut of StockSOJ44#CYesTube3
71V416L15YG8ObsoleteN/AOut of StockSOJ44#CYesReel3
71V416L15YGIObsoleteN/AOut of StockSOJ44#IYesTube3
71V416L15YGI8ObsoleteN/AOut of StockSOJ44#IYesReel3
71V416S10BEObsoleteN/AIn StockCABGA48#CNoTray4
71V416S10BE8ObsoleteN/AOut of StockCABGA48#CNoReel4
71V416S10YGObsoleteN/AOut of StockSOJ44#CYesTube3
71V416S10YG8ObsoleteN/AOut of StockSOJ44#CYesReel3
71V416S10YGIObsoleteN/AOut of StockSOJ44#IYesTube3
71V416S10YGI8ObsoleteN/AOut of StockSOJ44#IYesReel3
71V416S12BEObsoleteN/AOut of StockCABGA48#CNoTray4
71V416S12BE8ObsoleteN/AOut of StockCABGA48#CNoReel4
71V416S12BEG8ObsoleteN/AOut of StockCABGA48#CYesReel3
71V416S12BEIObsoleteN/AOut of StockCABGA48#INoTray4
71V416S12BEI8ObsoleteN/AOut of StockCABGA48#INoReel4
71V416S12YGObsoleteN/AIn StockSOJ44#CYesTube3
71V416S12YG8ObsoleteN/AOut of StockSOJ44#CYesReel3
71V416S12YGIObsoleteN/AOut of StockSOJ44#IYesTube3
71V416S12YGI8ObsoleteN/AOut of StockSOJ44#IYesReel3
71V416S15BEObsoleteN/AOut of StockCABGA48#CNoTray4
71V416S15BE8ObsoleteN/AOut of StockCABGA48#CNoReel4
71V416S15BEGObsoleteN/AOut of StockCABGA48#CYesTray3
71V416S15BEG8ObsoleteN/AOut of StockCABGA48#CYesReel3
71V416S15BEGIObsoleteN/AOut of StockCABGA48#IYesTray3
71V416S15BEGI8ObsoleteN/AOut of StockCABGA48#IYesReel3
71V416S15BEIObsoleteN/AOut of StockCABGA48#INoTray4
71V416S15BEI8ObsoleteN/AOut of StockCABGA48#INoReel4
71V416S15YGObsoleteN/AIn StockSOJ44#CYesTube3
71V416S15YG8ObsoleteN/AIn StockSOJ44#CYesReel3
71V416S15YGIObsoleteN/AOut of StockSOJ44#IYesTube3
71V416S15YGI8ObsoleteN/AOut of StockSOJ44#IYesReel3