Skip to main content
Renesas Electronics Corporation
3.3V 256K x 16 Asynchronous Static RAM Center Pwr & Gnd Pinout

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BE48
Lead Count (#):48
Pkg. Dimensions (mm):9.0 x 9.0 x 1.2
Pitch (mm):0.75

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)4
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041

Product Attributes

Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeReel
Moisture Sensitivity Level (MSL)4
Access Time (ns)12
ArchitectureAsynchronous
Bus Width (bits)16
Core Voltage (V)3.3V
Density (Kb)4096
I/O Voltage (V)3.3 - 3.3
Length (mm)9
MOQ2000
Organization256K x 16
Package Area (mm²)81
Pb Free Categorye0
Pitch (mm)0.75
Pkg. Dimensions (mm)9.0 x 9.0 x 1.2
Pkg. TypeCABGA
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.2
Width (mm)9

Description

The 71V416 3.3V CMOS SRAM is organized as 256K x 16. All bidirectional inputs and outputs of the 71V416 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.