Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

YWK (Module 45)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
V45.8X8C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YWK
Package Description
Descriptive text for this package.
Custom 45 I/O 8mm x 8mm x 5mm Power Tower Module (non TLVR)
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YWK
Category
PLASTIC
Lead Count
45
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.74mm
Pitch
0.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.00 x 8.00 x 4.74

Documentation

Support