Skip to main content
Renesas Electronics Corporation

WRG (WLCSP-TKCURDL 96)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
W8X12.96A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WRG
Package Description
Descriptive text for this package.
8x12 96 Balls, 0.4mm Pitch, WLCSP - UAT
Package Status
Active
Package Type
WLCSP-TKCURDL
Package Code
The unique identifier of this package.
WRG
Category
PLASTIC
Lead Count
96
Pb (Lead) Free
Yes
Length
4.92mm
Width
3.31mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.92 x 3.31 x 0.50

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?