Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

WN1 (WLCSP-TKCURDL 54)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
W6X9.54
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WN1
Package Description
Descriptive text for this package.
6x9 54 balls, 0.4mm Pitch, WLCSP; Greatek
Package Status
Active
Package Type
WLCSP-TKCURDL
Package Code
The unique identifier of this package.
WN1
Category
PLASTIC
Lead Count
54
Pb (Lead) Free
Yes
Length
3.67mm
Width
2.55mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.67 x 2.55 x 0.50

Support