Skip to main content
Renesas Electronics Corporation

WD0064AA (WLCSP 64)

TitleInformation
Package Description
Descriptive text for this package.
64-WLCSP 2.9 x 3.42 x 0.393mm Body, 0.35mm Pitch

Package Status
Active
Package Type
WLCSP
Package Code
The unique identifier of this package.
WD0064AA
Lead Count
64
Pb (Lead) Free
Yes
Length
2.9mm
Width
3.42mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.39mm
Pitch
0.35mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.9 x 3.42 x 0.39
3D illustration featuring top and bottom views of WLCSP IC chip package with 64 lead count.

Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?