Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

WC0016AB (WLCSP 16)

TitleInformation
Package Description
Descriptive text for this package.
WLCSP 16L 1 778 x 1.778 (0.4 mm pitch)
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
WC0016AB
Category
G
Lead Count
16
Pb (Lead) Free
Yes
Length
1.72mm
Pb Free Category
e1 SnAgCu
Width
1.78mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.53mm
Peak Reflow Temp
125°C
Pitch
0.4mm
Package Carrier
Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.72 x 1.78 x 0.53

Support