Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

WB0033AA (WLCSP 33)

TitleInformation
Package Description
Descriptive text for this package.
33-WLCSP 2.666 x 2.423 x 0.575 mm Body
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
WB0033AA
Category
G
Lead Count
33
Pb (Lead) Free
Yes
Length
2.67mm
Pb Free Category
e6 SnBi
Width
2.42mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.58mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.67 x 2.42 x 0.58
3D illustration featuring top and bottom views of WLCSP IC chip package with 33 lead count

Documentation

Support