Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

WB0025AA (WLCSP 25)

TitleInformation
Package Description
Descriptive text for this package.
25-WLCSP 2.46 x 2.46 x 0.61 mm Body 0.4
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
WB0025AA
Category
G
Lead Count
25
Pb (Lead) Free
Yes
Length
2.46mm
Pb Free Category
e6 SnBi
Width
2.46mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.46mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.46 x 2.46 x 2.46

Support