Skip to main content
Renesas Electronics Corporation

WB0009AA (WLCSP 9)

TitleInformation
Package Description
Descriptive text for this package.
9-WLCSP 1.155 x 1.155 x 0.469 mm 0.35 mm Pitch


Package Status
Active
Package Type
WLCSP
Package Code
The unique identifier of this package.
WB0009AA
Lead Count
9
Pb (Lead) Free
Yes
Length
1.155mm
Width
1.155mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.469mm
Pitch
0.35mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.155 x 1.155 x 0.469
3D illustration featuring top and bottom views of WLCSP chip package with 9 lead count.

Support