| Title | Information |
|---|---|
| Pkg. Name Name used to describe Renesas packages. | FL0024AB |
| Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger. | VPS |
| Package Description Descriptive text for this package. | 24ld FCLGA 4.0 x 4.0 x 0.62 mm Body, 0.50 mm Pitch |
| Package Status | Active |
| Package Type | LGA |
| Package Code The unique identifier of this package. | VPS |
| Category | PLASTIC |
| Lead Count | 24 |
| Pb (Lead) Free | Yes |
| Length | 4mm |
| Width | 4mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0.62mm |
| Pitch | 0.5mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 4.00 x 4.00 x 0.62 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.