Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

VPR (LGA 19)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
V19.3X3.5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VPR
Package Description
Descriptive text for this package.
19L FCLGA 3.00 x 3.50 x 0.60mm (Sensoji-20A): Unisem
Package Status
Active
Package Type
LGA
Package Code
The unique identifier of this package.
VPR
Category
PLASTIC
Lead Count
19
Pb (Lead) Free
Yes
Length
3.5mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.6mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.50 x 3.00 x 0.60

Support