Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

VPP (LFBGA 121)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
V121.9.5X9.5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VPP
Package Description
Descriptive text for this package.
121 LEADS/BUMPS LFBGA (9.5x9.5x1.7): ASECL
Package Status
Active
Package Type
LFBGA
Package Code
The unique identifier of this package.
VPP
Category
PLASTIC
Lead Count
121
Pb (Lead) Free
Yes
Length
9.5mm
Width
9.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.50 x 9.50 x 1.70

Support