| Title | Information |
|---|---|
| Package Description Descriptive text for this package. | 24--WLCSP 2.480 x 1.680 x 0.537 mm 0.4 mm Pitch |
| Package Status | Active |
| Package Type | WLCSP |
| Package Code The unique identifier of this package. | V7 |
| Lead Count | 24 |
| Pb (Lead) Free | Yes |
| Length | 2.48mm |
| Width | 1.68mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0.537mm |
| Pitch | 0.4mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 2.480 x 1.680 x 0.537 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.