Skip to main content
Renesas Electronics Corporation

UP (WLCSP 66)

TitleInformation
Package Description
Descriptive text for this package.
66-WLCSP 4.530 x 2.509 x 0.511 mm 0.4 mm Pitch
Package Status
Active
Package Type
WLCSP
Package Code
The unique identifier of this package.
UP
Lead Count
66
Pb (Lead) Free
Yes
Length
4.53mm
Width
2.509mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.511mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.530 x 2.509 x 0.511
3D illustration featuring top and bottom views of WLCSP IC chip package with 66 lead count

Support