Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

U7 (WLCSP 30)

TitleInformation
Package Description
Descriptive text for this package.
30-WLCSP 2.145 x 2.545 x 0.53 mm Body 0.4 mm
Package Status
Active
Package Type
WLCSP
Package Code
The unique identifier of this package.
U7
Lead Count
30
Pb (Lead) Free
Yes
Length
2.145mm
Pb Free Category
e8 SnAgCuNi
Width
0.53mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.145 x 2.545 x 0.53
3D illustration featuring top and bottom views of WLCSP IC chip package with 30 lead count.

Support