Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

TO-247 3L (TO-247 3)

TitleInformation
Package Description
Descriptive text for this package.
3-TO-247 21,07 x 15.94 x 5.02 mm 5.45 P
Package Status
Active
Package Type
TO-247
Package Code
The unique identifier of this package.
TO-247 3L
Lead Count
3
Pb (Lead) Free
Yes
Length
21.07mm
Pb Free Category
e3 Sn
Width
15.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.02mm
Pitch
5.45mm
Package Carrier
Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
21,07 x 15.94 x 5.02
3D illustration featuring top and bottom views of TO-247 IC chip package with 3 lead count.

Support