Skip to main content
Renesas Electronics Corporation

TN0016AA (TOLT 16)

TitleInformation
Package Description
Descriptive text for this package.
16-TOLT 10.1 x 9.9 x 2.3 mm 1.2 mm Pitch
Package Status
Active
Package Type
TOLT
Class
PLASTIC
Package Code
The unique identifier of this package.
TN0016AA
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
10.1mm
Width
9.9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.3mm
Pitch
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.1 x 9.9 x 2.3
3D illustration featuring top and bottom views of TOLT chip package with 16 lead count.

Documentation