Skip to main content
Renesas Electronics Corporation

SQ0022AA (QFN 8)

TitleInformation
Package Description
Descriptive text for this package.
22-QFN 8 x 8 x 0.85 mm 0.85 mm Pitch
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
SQ0022AA
Lead Count
22
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.85mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 0.85
3D illustration featuring top and bottom views of QFN chip package with 22 lead count.

Support