Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

SL0048AA (SIP 48)

TitleInformation
Package Description
Descriptive text for this package.
48-SIP LGA 6.0 x 6.0 x 0.90 mm Body 0.4
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
SL0048AA
Category
G
Lead Count
48
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e4 NiAu
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.9
3D illustration featuring top and bottom views of SIP IC chip package with 48 lead count

Support