Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

SL0026AC (SIP 26)

TitleInformation
Package Description
Descriptive text for this package.
26-SIP LGA 10.0 x 6.0 x 1.55 mm Body 1.
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
SL0026AC
Category
G
Lead Count
26
Pb (Lead) Free
Yes
Length
10mm
Pb Free Category
e4 NiPdAu
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.55mm
Peak Reflow Temp
240°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.0 x 6.0 x 1.55

Support