Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

SL0022AA (SIP 22)

TitleInformation
Package Description
Descriptive text for this package.
22-SIP LGA 20.0 x 18.0 x 2.04 mm Body 3
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
SL0022AA
Category
G
Lead Count
22
Pb (Lead) Free
Yes
Length
20mm
Pb Free Category
e4 NiPdAu
Width
18mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.04mm
Peak Reflow Temp
240°C
Pitch
3.3mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20.0 x 18.0 x 2.04
3D illustration featuring top and bottom views of SIP chip package with 22 lead count.

Support