Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

SL0006AA (SIP 6)

TitleInformation
Package Description
Descriptive text for this package.
6-LGA 1.60 x 2.00 x 0.67 mm Body 0.725m
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
SL0006AA
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
1.6mm
Pb Free Category
e4 NiAu
Width
2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.67mm
Peak Reflow Temp
260°C
Pitch
0.725mm
Package Carrier
Cut Tape
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.6 x 2.0 x 0.67
3D illustration featuring top and bottom views of SIP chip package with 6 lead count.

Documentation

Support