Skip to main content
Renesas Electronics Corporation

QW0048AA (VFQFPN 48)

TitleInformation
Package Description
Descriptive text for this package.
48-QFN 4.0 x 4.0 x 0.65 mm Body 0.50 mm
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
QW0048AA
Category
G
Lead Count
48
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e4 NiPdAu
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.65mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.65

Support