Skip to main content
Renesas Electronics Corporation

QW0014AA (QFN 14)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L14.3X3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L5A
Package Description
Descriptive text for this package.
14L SC-FCTQFN, 3x3x0.75mm (HARUNA)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
QW0014AA
Category
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.80
3D illustration featuring top and bottom views of QFN chip package with 14 lead count.

Documentation

Support