| Title | Information |
|---|---|
| Package Description Descriptive text for this package. | 64-QFN 7.0 x 7.0 x 0.85 mm Body 0.40 mm |
| Package Status | Active |
| Package Type | VFQFPN |
| Class | PLASTIC |
| Package Code The unique identifier of this package. | QV0064AA |
| Category | G |
| Lead Count | 64 |
| Pb (Lead) Free | Yes |
| Length | 7mm |
| Pb Free Category | e3 Sn |
| Width | 7mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0.85mm |
| Peak Reflow Temp | 260°C |
| Pitch | 0.4mm |
| Package Carrier | Reel, Tray |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 7.0 x 7.0 x 0.85 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.