Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

QV0056AA (LQFN 56)

TitleInformation
Package Description
Descriptive text for this package.
56-LQFN 8.0 x 8.0 x 0.85 mm Body 0.5 mm
Package Status
Active
Package Type
LQFN
Package Code
The unique identifier of this package.
QV0056AA
Lead Count
56
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.0 x 8.0 x 0.85
3D illustration featuring top and bottom views of LQFN IC chip package with 56 lead count.

Support