| Title | Information |
|---|---|
| Package Description Descriptive text for this package. | 48-VQFN 7 x 7 x 0.85 mm 0.5 mm Pitch |
| Package Status | Active |
| Package Type | VQFN |
| Package Code The unique identifier of this package. | QV0048AE |
| Lead Count | 48 |
| Pb (Lead) Free | Yes |
| Length | 7mm |
| Width | 7mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0.85mm |
| Pitch | 0.5mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 7 x 7 x 0.85 |

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.