Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

QV0048AD (LQFN 48)

TitleInformation
Package Description
Descriptive text for this package.
48-LQFN 6.0 x 6.0 x 0.85 mm Body 0.4 mm
Package Status
Active
Package Type
LQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
QV0048AD
Lead Count
48
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.85
3D illustration featuring top and bottom views of LQFN IC chip package with 48 lead count.

Support