Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

QV0040AB (LQFN 40)

TitleInformation
Package Description
Descriptive text for this package.
40-LQFN 5.0 x 5.0 x 0.85 mm Body 0.4 mm
Package Status
Active
Package Type
LQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
QV0040AB
Lead Count
40
Pb (Lead) Free
Yes
Length
5mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 0.85
3D illustration featuring top and bottom views of LQFN IC chip package with 40 lead count.

Support