Skip to main content
Renesas Electronics Corporation

QV0032AE (VFQFPN 32)

TitleInformation
Package Description
Descriptive text for this package.
32-QFN 4.00 x 4.00 x 0.90 mm Body 0.40m
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
QV0032AE
Category
G
Lead Count
32
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.9

Support