Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

QV0032AC (VFQFPN 32)

TitleInformation
Package Description
Descriptive text for this package.
32-QFN 5.0 x 5.0 x 0.9 mm Body 0.5 mm P
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
QV0032AC
Category
G
Lead Count
32
Pb (Lead) Free
Yes
Length
0mm
Pb Free Category
e3 Sn
Width
0mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.0 x 0.0 x 0.85

Support