Skip to main content
Renesas Electronics Corporation

QU0044AA (VFQFPN 44)

TitleInformation
Package Description
Descriptive text for this package.
44-STQFN 5.0 x 5.0 x 0.55 mm Body 0.35m
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
QU0044AA
Category
G
Lead Count
44
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e3 Sn
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.55mm
Peak Reflow Temp
125°C
Pitch
0.35mm
Package Carrier
Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 0.55
3D illustration featuring top and bottom views of STQFN IC chip package with 44 lead count.

Documentation

Support